IESNA:LM-63-2002
[TEST]P939630
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9905
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
903.5 897.9 886 875.7 873.2 874.2 877.3 882.9 888.1 889.6
890.1 897.9 913.8 940.1 983.8 1045.6 1120.8 1211.4 1327.2 1465.2
1621.7 1813.2 2045.4 2309.5 2593.7 2899 3192 3328.4 3128.7 2417.7
1315.4 371.2 113.8 67.4 38.6 16 0
903.5 900.4 888.1 877.8 875.2 875.7 878.8 884.5 889.1 890.7
891.7 899.9 915.4 943.2 985.9 1048.2 1124.4 1215.5 1334.5 1472.4
1634.1 1831.3 2072.7 2331.2 2620.5 2933.5 3220.3 3343.9 3097.2 2363.6
1254.1 348 110.2 61.8 36 14.4 0
903.5 899.4 887.6 876.8 872.1 872.6 874.2 877.3 879.3 881.4
884.5 893.2 909.7 936 979.2 1036.4 1109.5 1196 1307.7 1444.1
1614.5 1827.7 2077.9 2355.9 2644.2 2950 3238.8 3389.2 3206.4 2553.1
1515.7 559.1 149.3 74.1 43.8 17 0
903.5 897.4 886 874.2 868 866.5 867.5 868 868 871.6
876.8 886.5 903 928.8 965.8 1020.4 1093 1181.5 1293.3 1429.2
1613.5 1833.8 2114.9 2431.6 2755.9 3074.1 3371.1 3539 3446.3 2963.4
2034.6 984.4 296.5 108.1 52.5 16.5 0
903.5 897.4 886.5 874.2 866.5 864.9 866 866 866 870.1
879.3 888.1 902 924.1 957.6 1008 1081.2 1172.3 1284.5 1427.6
1616.6 1868.3 2193.2 2577.8 2973.2 3327.4 3613.1 3794.3 3816 3568.8
2846 1711.8 726.9 185.3 62.3 14.4 0
903.5 895.8 885 872.6 864.4 862.9 864.4 866.5 866.5 870.6
880.4 887.6 898.4 922.1 957.6 1008 1079.1 1172.3 1286.6 1437.4
1634.6 1905.4 2268.9 2712.2 3162.1 3552.9 3839.1 4052.3 4183 4099.6
3553.4 2494.9 1194.9 375.3 79.8 18.5 0
903.5 897.4 886 873.2 864.9 862.9 863.9 866 866 870.1
879.3 889.1 903 925.7 960.7 1012.2 1084.2 1174.9 1288.1 1431.2
1620.2 1872.5 2198.9 2577.8 2969.1 3331 3629.6 3837.6 3865.4 3593.5
2911.4 1777.7 698.6 180.2 52 13.9 0
903.5 898.4 887.6 874.7 866.5 864.4 866 867.5 869 873.2
879.9 890.7 908.2 934.4 972 1024 1097.6 1187.2 1298.9 1439
1624.3 1858 2140.7 2449.1 2764.7 3083.3 3385.6 3554.9 3439.1 2986.6
2092.8 1006 300.1 112.7 53.5 16.5 0
903.5 899.9 888.6 876.2 869.6 868.5 870.6 874.7 878.3 881.9
886.5 895.8 913.8 942.1 984.4 1042.5 1115.1 1203.2 1313.3 1446.7
1615.6 1825.1 2070.7 2338.9 2619 2921.7 3219.3 3369.1 3211.5 2671
1687.6 663.1 190 90.6 48.4 19.6 0
903.5 901 889.1 876.8 871.1 870.6 874.2 881.4 887.6 891.2
894.8 904.1 921 949.9 994.1 1056.4 1132.6 1224.8 1338.1 1475
1633.6 1830.8 2057.8 2312.6 2583.4 2883.6 3169.3 3281.6 3069.4 2382.7
1305.6 393.3 120 60.8 32.4 12.9 0
903.5 900.4 889.1 876.8 871.1 871.1 874.7 881.4 888.1 891.2
894.3 902 919.5 946.8 990.5 1051.3 1127 1223.2 1337 1466.8
1622.8 1811.7 2037.7 2294.1 2552.6 2852.7 3144.6 3282.6 3103.4 2454.2
1390.6 437.1 126.6 65.9 34 11.8 0
